Select a different country or region to see content for your location.
United States
19:47:45 GMT+0000 (Coordinated Universal Time)


K42X50X20
Needle roller cage assembly
Needle roller cage assembly K, single row
Frequently bought together


Main Dimensions & Performance Data
| Fw | 42 mm | Inner diameter of needle roller complement |
| Ew | 50 mm | Outside diameter of needle roller complement |
| Bc | 20 mm | Width |
| Cr | 35.000 N | Basic dynamic load rating, radial |
| C0r | 57.000 N | Basic static load rating, radial |
| Cur | 7.400 N | Fatigue load limit, radial |
| nG | 10.700 1/min | Limiting speed |
| nϑr | 6.000 1/min | Reference speed |
| ≈m | 53 g | Weight |
Temperature range
| Tmin | -30 °C | Operating temperature min. |
| Tmax | 140 °C | Operating temperature max. |
Your current product variant
| Cage | JN | Steel sheet metal |
Characteristics
Operating conditions for bearing K42X50X20-B/0-7
In work for K42X50X20-B/0-7
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Preset calculation parameters
Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.

