Select a different country or region to see content for your location.
United States
02:51:29 GMT+0000 (Coordinated Universal Time)


K35X45X20
Needle roller cage assembly
Needle roller cage assembly K, single row
Frequently bought together


Main Dimensions & Performance Data
Fw | 35 mm | Inner diameter of needle roller complement |
Ew | 45 mm | Outside diameter of needle roller complement |
Bc | 20 mm | Width |
Cr | 37.000 N | Basic dynamic load rating, radial |
C0r | 50.000 N | Basic static load rating, radial |
Cur | 6.600 N | Fatigue load limit, radial |
nG | 12.300 1/min | Limiting speed |
nϑr | 6.800 1/min | Reference speed |
≈m | 55,43 g | Weight |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |
Your current product variant
Cage | JN | Steel sheet metal |
Characteristics

