Select a different country or region to see content for your location.
United States
05:38:31 GMT+0000 (Coordinated Universal Time)


K30X37X16
Needle roller cage assembly
Needle roller cage assembly K, single row
Preferred product


Main Dimensions & Performance Data
Fw | 30 mm | Inner diameter of needle roller complement |
Ew | 37 mm | Outside diameter of needle roller complement |
Bc | 16 mm | Width |
Cr | 23.100 N | Basic dynamic load rating, radial |
C0r | 33.500 N | Basic static load rating, radial |
Cur | 4.550 N | Fatigue load limit, radial |
nG | 14.600 1/min | Limiting speed |
nϑr | 8.000 1/min | Reference speed |
≈m | 26,4 g | Weight |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |