Select a different country or region to see content for your location.
United States
07:05:19 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
Fw | 28 mm | Inner diameter of needle roller complement |
Ew | 34 mm | Outside diameter of needle roller complement |
Bc | 17 mm | Width |
Cr | 21.800 N | Basic dynamic load rating, radial |
C0r | 33.500 N | Basic static load rating, radial |
Cur | 4.350 N | Fatigue load limit, radial |
nG | 15.800 1/min | Limiting speed |
nϑr | 8.600 1/min | Reference speed |
≈m | 22,06 g | Weight |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |