Select a different country or region to see content for your location.
United States
00:33:50 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
Fw | 28 mm | Inner diameter of needle roller complement |
Ew | 33 mm | Outside diameter of needle roller complement |
Bc | 27 mm | Width |
Cr | 28.000 N | Basic dynamic load rating, radial |
C0r | 52.000 N | Basic static load rating, radial |
Cur | 7.500 N | Fatigue load limit, radial |
nG | 16.100 1/min | Limiting speed |
nϑr | 8.800 1/min | Reference speed |
≈m | 31,72 g | Weight |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |