Select a different country or region to see content for your location.
United States
07:37:47 GMT+0000 (Coordinated Universal Time)


K26X30X22-ZW
Needle roller cage assembly
Needle roller cage assembly K..-ZW, two-row
Preferred product


Main Dimensions & Performance Data
Fw | 26 mm | Inner diameter of needle roller complement |
Ew | 30 mm | Outside diameter of needle roller complement |
Bc | 22 mm | Width |
Cr | 15.700 N | Basic dynamic load rating, radial |
C0r | 28.500 N | Basic static load rating, radial |
Cur | 3.600 N | Fatigue load limit, radial |
nG | 17.500 1/min | Limiting speed |
nϑr | 10.400 1/min | Reference speed |
≈m | 19,9 g | Weight |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |