Select a different country or region to see content for your location.
United States
14:45:40 GMT+0000 (Coordinated Universal Time)


K25X30X13
Needle roller cage assembly
Needle roller cage assembly K, single row
Preferred product


Main Dimensions & Performance Data
Fw | 25 mm | Inner diameter of needle roller complement |
Ew | 30 mm | Outside diameter of needle roller complement |
Bc | 13 mm | Width |
Cr | 14.600 N | Basic dynamic load rating, radial |
C0r | 21.800 N | Basic static load rating, radial |
Cur | 2.850 N | Fatigue load limit, radial |
nG | 17.800 1/min | Limiting speed |
nϑr | 9.800 1/min | Reference speed |
≈m | 12 g | Weight |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |