Select a different country or region to see content for your location.
United States
05:59:27 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
Fw | 22 mm | Inner diameter of needle roller complement |
Ew | 32 mm | Outside diameter of needle roller complement |
Bc | 24 mm | Width |
Cr | 34.000 N | Basic dynamic load rating, radial |
C0r | 40.000 N | Basic static load rating, radial |
Cur | 5.000 N | Fatigue load limit, radial |
nG | 18.100 1/min | Limiting speed |
nϑr | 9.700 1/min | Reference speed |
≈m | 43,28 g | Weight |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |