Select a different country or region to see content for your location.
United States
15:08:54 GMT+0000 (Coordinated Universal Time)


K19X23X13
Needle roller cage assembly
Needle roller cage assembly K, single row
Preferred product


Main Dimensions & Performance Data
Fw | 19 mm | Inner diameter of needle roller complement |
Ew | 23 mm | Outside diameter of needle roller complement |
Bc | 13 mm | Width |
Cr | 9.500 N | Basic dynamic load rating, radial |
C0r | 13.500 N | Basic static load rating, radial |
Cur | 1.790 N | Fatigue load limit, radial |
nG | 21.800 1/min | Limiting speed |
nϑr | 13.500 1/min | Reference speed |
≈m | 8,82 g | Weight |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |