Select a different country or region to see content for your location.
United States
15:50:45 GMT+0000 (Coordinated Universal Time)


K16X20X17
Needle roller cage assembly
Needle roller cage assembly K, single row
Preferred product


Main Dimensions & Performance Data
Fw | 16 mm | Inner diameter of needle roller complement |
Ew | 20 mm | Outside diameter of needle roller complement |
Bc | 17 mm | Width |
Cr | 11.700 N | Basic dynamic load rating, radial |
C0r | 16.800 N | Basic static load rating, radial |
Cur | 2.230 N | Fatigue load limit, radial |
nG | 23.600 1/min | Limiting speed |
nϑr | 15.200 1/min | Reference speed |
≈m | 9,5 g | Weight |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |
Recently viewed products