Select a different country or region to see content for your location.
United States
01:31:19 GMT+0000 (Coordinated Universal Time)


K14X18X17
Needle roller cage assembly
Needle roller cage assembly K, single row
Preferred product


Main Dimensions & Performance Data
Fw | 14 mm | Inner diameter of needle roller complement |
Ew | 18 mm | Outside diameter of needle roller complement |
Bc | 17 mm | Width |
Cr | 10.800 N | Basic dynamic load rating, radial |
C0r | 14.400 N | Basic static load rating, radial |
Cur | 1.920 N | Fatigue load limit, radial |
nG | 25.000 1/min | Limiting speed |
nϑr | 17.300 1/min | Reference speed |
≈m | 8,42 g | Weight |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |