Select a different country or region to see content for your location.
United States
07:42:20 GMT+0000 (Coordinated Universal Time)


K12X15X20-ZW-TV/0-7
Needle roller cage assembly
Needle roller cage assembly K..-ZW-TV, two-row
Preferred product


Main Dimensions & Performance Data
Fw | 12 mm | Inner diameter of needle roller complement |
Ew | 15 mm | Outside diameter of needle roller complement |
Bc | 20 mm | Width |
Cr | 8.400 N | Basic dynamic load rating, radial |
C0r | 12.200 N | Basic static load rating, radial |
Cur | 1.680 N | Fatigue load limit, radial |
nG | 27.000 1/min | Limiting speed |
nϑr | 21.500 1/min | Reference speed |
≈m | 3,6 g | Weight |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting nrb cage assemblies | Englisch
Mounting of rolling bearings - Mounting of needle roller and cage assemblies

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products