Select a different country or region to see content for your location.
United States
22:05:42 GMT+0000 (Coordinated Universal Time)


K10X14X13-TV
Needle roller cage assembly
Needle roller cage assembly K..-TV, single row
Preferred product
Product information


Main Dimensions & Performance Data
Fw | 10 mm | Inner diameter of needle roller complement |
Ew | 14 mm | Outside diameter of needle roller complement |
Bc | 13 mm | Width |
Cr | 7.500 N | Basic dynamic load rating, radial |
C0r | 8.400 N | Basic static load rating, radial |
Cur | 1.040 N | Fatigue load limit, radial |
nG | 29.000 1/min | Limiting speed |
nϑr | 23.000 1/min | Reference speed |
≈m | 3,3 g | Weight |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |