Select a different country or region to see content for your location.
United States
18:55:14 GMT+0000 (Coordinated Universal Time)


K100X107X21
Needle roller cage assembly
Needle roller cage assembly K, single row
Preferred product
Frequently bought together


Main Dimensions & Performance Data
| Fw | 100 mm | Inner diameter of needle roller complement |
| Ew | 107 mm | Outside diameter of needle roller complement |
| Bc | 21 mm | Width |
| Cr | 48.000 N | Basic dynamic load rating, radial |
| C0r | 127.000 N | Basic static load rating, radial |
| Cur | 17.900 N | Fatigue load limit, radial |
| nG | 4.750 1/min | Limiting speed |
| nϑr | 3.100 1/min | Reference speed |
| ≈m | 0,124 kg | Weight |
Temperature range
| Tmin | -30 °C | Operating temperature min. |
| Tmax | 140 °C | Operating temperature max. |
Your current product variant
| Cage | JN | Steel sheet metal |
Characteristics
Operating conditions for bearing K100X107X21-A/0-7
New
CO₂e caused by friction during operation
Schaeffler now offers comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating TemperatureElectricity in EU new_badge
Energy source8766 h new_badge
Operating time20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
For Operation new_badge info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.

