Select a different country or region to see content for your location.
United States
11:52:01 GMT+0000 (Coordinated Universal Time)
Main Dimensions & Performance Data
Fw | 25,4 mm | Inner diameter of needle roller complement |
Ew | 33,338 mm | Outside diameter of needle roller complement |
Bc | 25,4 mm | Width |
Cr | 36.500 N | Basic dynamic load rating, radial |
C0r | 53.000 N | Basic static load rating, radial |
nG | 16.700 1/min | Limiting speed |
≈m | 43 g | Weight |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |
Downloads:
Your current product variant
Cage | JN | Steel sheet metal |


Recently viewed products

Wait to see recently viewed products