Select a different country or region to see content for your location.
United States
03:52:29 GMT+0000 (Coordinated Universal Time)
Main Dimensions & Performance Data
Fw | 14,288 mm | Inner diameter of needle roller complement |
Ew | 17,463 mm | Outside diameter of needle roller complement |
Bc | 12,7 mm | Width |
Cr | 7.300 N | Basic dynamic load rating, radial |
C0r | 10.200 N | Basic static load rating, radial |
nG | 25.000 1/min | Limiting speed |
≈m | 2,6 g | Weight |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |

