Select a different country or region to see content for your location.
United States
22:23:23 GMT+0000 (Coordinated Universal Time)


C081008-B/UG
Needle roller cage assembly
Needle roller cage assembly
Frequently bought together
Main Dimensions & Performance Data
Fw | 12,7 mm | Inner diameter of needle roller complement |
Ew | 15,875 mm | Outside diameter of needle roller complement |
Bc | 12,7 mm | Width |
Cr | 6.600 N | Basic dynamic load rating, radial |
C0r | 8.700 N | Basic static load rating, radial |
Cur | 1.230 N | Fatigue load limit, radial |
nG | 26.500 1/min | Limiting speed |
nϑr | 19.900 1/min | Reference speed |
≈m | 3,24 g | Weight |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 140 °C | Operating temperature max. |
Downloads:
Your current product variant
Cage | JN | Steel sheet metal |


