Select a different country or region to see content for your location.
United States
15:51:26 GMT+0000 (Coordinated Universal Time)


RNAO6X13X8-TV
Radial roller bearing
Radial roller bearing RNAO..-TV
Replaces
RNAO 6X13X8 TN, RNAO6X13X8TN



Main Dimensions & Performance Data
Fw | 6 mm | Under roller diameter |
D | 13 mm | Outside diameter |
B | 8 mm | Width |
Cr | 2.600 N | Basic dynamic load rating, radial |
C0r | 2.280 N | Basic static load rating, radial |
Cur | 290 N | Fatigue load limit, radial |
nG | 36.500 1/min | Limiting speed |
nG Grease | 21.900 1/min | Limiting speed for grease lubrication |
nϑr | 48.500 1/min | Reference speed |
≈m | 4,92 g | Weight |
Mounting dimensions
ra max | 0,3 mm | Maximum recess radius |
db | 8,7 mm | Shoulder diameter axial guidance NK/shaft |
Da | 9,3 mm | Shoulder diameter outer ring |
Db | 6,3 mm | Shoulder diameter axial guidance NK/housing |
Dimensions
rmin | 0,3 mm | Minimum chamfer dimension |
E | 9 mm | Raceway diameter outer ring |
C | 8 mm | Width, outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling nrb | Englisch
Mounting of rolling bearings - Mounting of needle roller bearings

2025-02-15 | Katalog | HR1 | Englisch
Rolling bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products