Select a different country or region to see content for your location.
United States
10:52:32 GMT+0000 (Coordinated Universal Time)



RNAO35X45X26-ZW-ASR1-XL
Needle roller bearing
Needle roller bearings RNAO..-ZW-ASR1, without ribs, double row



Main Dimensions & Performance Data
Fw | 35 mm | Under roller diameter |
D | 45 mm | Outside diameter |
C | 26 mm | Width, outer ring |
Cr | 31.500 N | Basic dynamic load rating, radial |
C0r | 56.000 N | Basic static load rating, radial |
Cur | 9.100 N | Fatigue load limit, radial |
nG | 13.100 1/min | Limiting speed |
nϑr | 7.800 1/min | Reference speed |
≈m | 0,091 kg | Weight |
Mounting dimensions
Db | 35,6 mm | Shoulder diameter axial guidance NK/housing |
db | 39,4 mm | Shoulder diameter axial guidance NK/shaft |
Da | 40,5 mm | Shoulder diameter outer ring |
ra max | 0,3 mm | Maximum recess radius |
Dimensions
E | 40 mm | Raceway diameter outer ring |
rmin | 0,3 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |