Select a different country or region to see content for your location.
United States
04:05:12 GMT+0000 (Coordinated Universal Time)


RNAO20X28X26
Needle roller bearing
Needle roller bearing RNAO, two-row, no inner ring, no rib
Preferred product
Frequently bought together

Main Dimensions & Performance Data
| Fw | 20 mm | Under roller diameter |
| D | 28 mm | Outside diameter |
| C | 26 mm | Width, outer ring |
| Cr | 16.800 N | Basic dynamic load rating, radial |
| C0r | 28.500 N | Basic static load rating, radial |
| Cur | 3.800 N | Fatigue load limit, radial |
| nG | 21.300 1/min | Limiting speed |
| nϑr | 13.700 1/min | Reference speed |
| ≈m | 49,7 g | Weight |
Mounting dimensions
| Db | 20,4 mm | Shoulder diameter axial guidance NK/housing |
| db | 23,6 mm | Shoulder diameter axial guidance NK/shaft |
| Da | 24,3 mm | Shoulder diameter outer ring |
| ra max | 0,3 mm | Maximum recess radius |
Dimensions
| E | 24 mm | Raceway diameter outer ring |
| rmin | 0,3 mm | Minimum chamfer dimension |
Temperature range
| Tmin | -30 °C | Operating temperature min. |
| Tmax | 120 °C | Operating temperature max. |
Operating conditions for bearing RNAO20X28X26
In work for RNAO20X28X26
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Preset calculation parameters
Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
