Select a different country or region to see content for your location.
United States
04:01:19 GMT+0000 (Coordinated Universal Time)


RNAO16X28X12
Needle roller bearing
Needle roller bearing RNAO, two-row, no inner ring, no rib
Replaces
RNAO 16X28X12
Frequently bought together

Main Dimensions & Performance Data
Fw | 16 mm | Under roller diameter |
D | 28 mm | Outside diameter |
C | 12 mm | Width, outer ring |
Cr | 11.500 N | Basic dynamic load rating, radial |
C0r | 12.500 N | Basic static load rating, radial |
Cur | 1.810 N | Fatigue load limit, radial |
nG | 22.900 1/min | Limiting speed |
nϑr | 15.900 1/min | Reference speed |
≈m | 30,85 g | Weight |
Mounting dimensions
Db | 16,4 mm | Shoulder diameter axial guidance NK/housing |
db | 21,6 mm | Shoulder diameter axial guidance NK/shaft |
Da | 22,3 mm | Shoulder diameter outer ring |
ra max | 0,3 mm | Maximum recess radius |
Dimensions
E | 22 mm | Raceway diameter outer ring |
rmin | 0,3 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
