Select a different country or region to see content for your location.
United States
08:05:38 GMT+0000 (Coordinated Universal Time)



RNAO10X17X10-TV-XL
Needle roller bearing
Needle roller bearings RNAO, without ribs
Replaces
RNAO10X17X10-TV
Preferred product



Main Dimensions & Performance Data
Fw | 10 mm | Under roller diameter |
D | 17 mm | Outside diameter |
C | 10 mm | Width, outer ring |
Cr | 5.300 N | Basic dynamic load rating, radial |
C0r | 5.500 N | Basic static load rating, radial |
Cur | 940 N | Fatigue load limit, radial |
nG | 29.500 1/min | Limiting speed |
nϑr | 28.000 1/min | Reference speed |
≈m | 8,8 g | Weight |
Mounting dimensions
Db | 10,3 mm | Shoulder diameter axial guidance NK/housing |
db | 12,7 mm | Shoulder diameter axial guidance NK/shaft |
Da | 13,3 mm | Shoulder diameter outer ring |
ra max | 0,3 mm | Maximum recess radius |
Dimensions
E | 13 mm | Raceway diameter outer ring |
rmin | 0,3 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |