Select a different country or region to see content for your location.
United States
15:50:42 GMT+0000 (Coordinated Universal Time)



RNA6914-ZW-XL
Radial roller bearing
Needle roller bearings RNA69..-ZW, Dimension series 69, double row
Replaces
RNA6914-ZW
Preferred product

Main Dimensions & Performance Data
Fw | 80 mm | Under roller diameter |
D | 100 mm | Outside diameter |
Cr | 145.000 N | Basic dynamic load rating, radial |
C0r | 265.000 N | Basic static load rating, radial |
Cur | 48.000 N | Fatigue load limit, radial |
nG | 5.700 1/min | Limiting speed |
nG Grease | 3.400 1/min | Limiting speed for grease lubrication |
nϑr | 3.450 1/min | Reference speed |
≈m | 851,35 g | Weight |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
C | 54 mm | Width, outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |