Select a different country or region to see content for your location.
United States
03:21:29 GMT+0000 (Coordinated Universal Time)



RNA6912-ZW-XL-3S
Radial roller bearing
Needle roller bearings RNA69..-ZW, Dimension series 69, double row
Frequently bought together

Main Dimensions & Performance Data
Fw | 68 mm | Under roller diameter |
D | 85 mm | Outside diameter |
Cr | 106.000 N | Basic dynamic load rating, radial |
C0r | 191.000 N | Basic static load rating, radial |
Cur | 33.000 N | Fatigue load limit, radial |
nG | 6.700 1/min | Limiting speed |
nG Grease | 4.000 1/min | Limiting speed for grease lubrication |
nϑr | 3.850 1/min | Reference speed |
≈m | 516,81 g | Weight |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
C | 45 mm | Width, outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Operating conditions for bearing RNA6912-ZW-XL-3S
In work for RNA6912-ZW-XL-3S
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


