Select a different country or region to see content for your location.
United States
01:43:52 GMT+0000 (Coordinated Universal Time)



RNA6910-ZW-XL
Radial roller bearing
Needle roller bearings RNA69..-ZW, Dimension series 69, double row
Replaces
RNA6910-ZW
Preferred product

Main Dimensions & Performance Data
Fw | 58 mm | Under roller diameter |
D | 72 mm | Outside diameter |
Cr | 82.000 N | Basic dynamic load rating, radial |
C0r | 139.000 N | Basic static load rating, radial |
Cur | 23.800 N | Fatigue load limit, radial |
nG | 7.800 1/min | Limiting speed |
nG Grease | 4.650 1/min | Limiting speed for grease lubrication |
nϑr | 4.400 1/min | Reference speed |
≈m | 306,82 g | Weight |
Dimensions
rmin | 0,6 mm | Minimum chamfer dimension |
C | 40 mm | Width, outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |