Select a different country or region to see content for your location.
United States
18:31:47 GMT+0000 (Coordinated Universal Time)



RNA4926-XL
Radial roller bearing
Radial roller bearing RNA..-XL
Replaces
RNA4926
Preferred product

Main Dimensions & Performance Data
Fw | 150 mm | Under roller diameter |
D | 180 mm | Outside diameter |
B | 50 mm | Width |
Cr | 229.000 N | Basic dynamic load rating, radial |
C0r | 470.000 N | Basic static load rating, radial |
Cur | 76.000 N | Fatigue load limit, radial |
nG | 3.100 1/min | Limiting speed |
nG Grease | 1.850 1/min | Limiting speed for grease lubrication |
nϑr | 2.080 1/min | Reference speed |
≈m | 2,339 kg | Weight |
Dimensions
rmin | 1,5 mm | Minimum chamfer dimension |
C | 50 mm | Width, outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling nrb | Englisch
Mounting of rolling bearings - Mounting of needle roller bearings

2025-02-15 | Katalog | HR1 | Englisch
Rolling bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products