Select a different country or region to see content for your location.
United States
10:09:33 GMT+0000 (Coordinated Universal Time)



RNA4920-XL
Radial roller bearing
Radial roller bearing RNA..-XL
Replaces
RNA4920
Preferred product

Main Dimensions & Performance Data
Fw | 115 mm | Under roller diameter |
D | 140 mm | Outside diameter |
B | 40 mm | Width |
Cr | 144.000 N | Basic dynamic load rating, radial |
C0r | 270.000 N | Basic static load rating, radial |
Cur | 46.000 N | Fatigue load limit, radial |
nG | 4.000 1/min | Limiting speed |
nG Grease | 2.400 1/min | Limiting speed for grease lubrication |
nϑr | 2.650 1/min | Reference speed |
≈m | 1.150 g | Weight |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
C | 40 mm | Width, outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Downloads:
Your current product variant
Cage | Standard | |
Lubrication hole | the aid of the bearing frequency calculator, you can determine this by inputting the geometrical data. | With |
Coating | Without | |
Sealing | Without | |
Special features | Without | |
Number of rolling element rows | 1 | Single-row design |
Characteristics