Select a different country or region to see content for your location.
United States
21:58:08 GMT+0000 (Coordinated Universal Time)



RNA4910-XL
Radial roller bearing
Radial roller bearing RNA..-XL
Replaces
RNA4910
Preferred product

Main Dimensions & Performance Data
Fw | 58 mm | Under roller diameter |
D | 72 mm | Outside diameter |
B | 22 mm | Width |
Cr | 53.000 N | Basic dynamic load rating, radial |
C0r | 80.000 N | Basic static load rating, radial |
Cur | 14.100 N | Fatigue load limit, radial |
nG | 7.800 1/min | Limiting speed |
nG Grease | 4.650 1/min | Limiting speed for grease lubrication |
nϑr | 4.350 1/min | Reference speed |
≈m | 167,5 g | Weight |
Dimensions
rmin | 0,6 mm | Minimum chamfer dimension |
C | 22 mm | Width, outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |