Select a different country or region to see content for your location.
United States
22:18:11 GMT+0000 (Coordinated Universal Time)



RNA4909-RSR-XL-2S
Needle roller bearing
Needle roller bearings RNA49..-RSR, dimension series 49, lip seal on one side
Frequently bought together

Main Dimensions & Performance Data
Fw | 52 mm | Under roller diameter |
D | 68 mm | Outside diameter |
C | 22 mm | Width, outer ring |
Cr | 43.000 N | Basic dynamic load rating, radial |
C0r | 59.000 N | Basic static load rating, radial |
Cur | 9.900 N | Fatigue load limit, radial |
nG | 5.100 1/min | Limiting speed |
≈m | 0,183 kg | Weight |
Dimensions
rmin | 0,6 mm | Minimum chamfer dimension |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |


