Select a different country or region to see content for your location.
United States
08:44:35 GMT+0000 (Coordinated Universal Time)



RNA4903-XL
Radial-Rollenlager
Radial roller bearing RNA..-XL
Replaces
RNA4903
Preferred product

Main Dimensions & Performance Data
Fw | 22 mm | Under roller diameter |
D | 30 mm | Outside diameter |
B | 13 mm | Width |
Cr | 12.400 N | Basic dynamic load rating, radial |
C0r | 14.600 N | Basic static load rating, radial |
Cur | 2.650 N | Fatigue load limit, radial |
nG | 20.000 1/min | Limiting speed |
nG Grease | 12.000 1/min | Limiting speed for grease lubrication |
nϑr | 10.900 1/min | Reference speed |
≈m | 23,79 g | Weight |
Dimensions
rmin | 0,3 mm | Minimum chamfer dimension |
C | 13 mm | Width, outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
G22X30X4 | Sealing ring | |
SD22X30X4 | Sealing ring 2 |
Recently viewed products