Select a different country or region to see content for your location.
United States
23:37:31 GMT+0000 (Coordinated Universal Time)



NKS70-XL
Needle roller bearing
Needle roller bearings NKS, heavy series
Replaces
NKS70
Preferred product
Frequently bought together

Main Dimensions & Performance Data
Fw | 70 mm | Under roller diameter |
D | 90 mm | Outside diameter |
C | 28 mm | Width, outer ring |
Cr | 77.000 N | Basic dynamic load rating, radial |
C0r | 113.000 N | Basic static load rating, radial |
Cur | 20.400 N | Fatigue load limit, radial |
nG | 6.400 1/min | Limiting speed |
nϑr | 4.200 1/min | Reference speed |
≈m | 0,379 kg | Weight |
Dimensions
rmin | 1,1 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Your current product variant
Cage | Standard |
Cage feature | Standard |
Characteristics
Operating conditions for bearing NKS70-XL
New
CO₂e caused by friction during operation
Schaeffler now offers comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating TemperatureElectricity in EU new_badge
Energy source8766 h new_badge
Operating time20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
For Operation new_badge info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.

