Select a different country or region to see content for your location.
United States
02:08:36 GMT+0000 (Coordinated Universal Time)



NKI60/25-XL
Needle roller bearing
Nadellager NKI, leichte Reihe
Replaces
NKI60/25
Preferred product


Main Dimensions & Performance Data
d | 60 mm | Bore diameter |
D | 82 mm | Außendurchmesser |
B | 25 mm | Breite |
Cr | 49.500 N | Basic dynamic load rating, radial |
C0r | 89.000 N | Basic static load rating, radial |
Cur | 15.500 N | Ermüdungsgrenzbelastung, radial |
nG | 6.800 1/min | Grenzdrehzahl |
nϑr | 4.200 1/min | Bezugsdrehzahl |
≈m | 0,391 kg | Weight |
Dimensions
F | 68 mm | Laufbahndurchmesser des Innenringes |
rmin | 0,6 mm | Minimaler Kantenabstand |
s | 1 mm | Axial displacement |
Temperature range
Tmin | -30 °C | Betriebstemperatur min. |
Tmax | 120 °C | Betriebstemperatur max. |
Your current product variant
Cage | Standard | |
Radial internal clearance | CN (Group N) | Normal internal clearance |
Coating | Without |
Characteristics
Operating conditions for bearing NKI60/25-XL
In work for NKI60/25-XL
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling nrb | Englisch
Mounting of rolling bearings - Mounting of needle roller bearings

2025-02-15 | Katalog | HR1 | Englisch
Rolling bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch