Select a different country or region to see content for your location.
United States
02:03:54 GMT+0000 (Coordinated Universal Time)



NK30/30-F-XL
Needle roller bearing
Needle roller bearing NK..-F-XL, single row, no inner ring, outer ring with 2 bords
Frequently bought together

Main Dimensions & Performance Data
Fw | 30 mm | Under roller diameter |
D | 40 mm | Outside diameter |
C | 30 mm | Width, outer ring |
Cr | 38.000 N | Basic dynamic load rating, radial |
C0r | 60.000 N | Basic static load rating, radial |
Cur | 11.300 N | Fatigue load limit, radial |
nG | 14.800 1/min | Limiting speed |
nϑr | 8.600 1/min | Reference speed |
≈m | 96,8 g | Weight |
Dimensions
rmin | 0,3 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
G45X55X4 | Sealing ring | |
SD45X55X4 | Sealing ring 2 |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
