Select a different country or region to see content for your location.
United States
04:01:20 GMT+0000 (Coordinated Universal Time)



NK29/20-TV-XL
Needle roller bearing
Needle roller bearings NK, light series
Replaces
NK29/20-TV
Preferred product
Frequently bought together

Main Dimensions & Performance Data
Fw | 29 mm | Under roller diameter |
D | 38 mm | Outside diameter |
C | 20 mm | Width, outer ring |
Cr | 27.500 N | Basic dynamic load rating, radial |
C0r | 39.000 N | Basic static load rating, radial |
Cur | 7.000 N | Fatigue load limit, radial |
nG | 15.300 1/min | Limiting speed |
nϑr | 8.700 1/min | Reference speed |
≈m | 0,049 kg | Weight |
Dimensions
rmin | 0,3 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
G29X38X4 | Sealing ring |
Operating conditions for bearing NK29/20-TV-XL
New
CO₂e caused by friction during operation
Schaeffler now offers comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating TemperatureElectricity in EU new_badge
Energy source8766 h new_badge
Operating time20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
For Operation new_badge info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


