Select a different country or region to see content for your location.
United States
11:40:07 GMT+0000 (Coordinated Universal Time)



NK17/16-XL
Needle roller bearing
Needle roller bearings NK, light series
Replaces
NK17/16
Preferred product

Main Dimensions & Performance Data
Fw | 17 mm | Under roller diameter |
D | 25 mm | Outside diameter |
C | 16 mm | Width, outer ring |
Cr | 13.500 N | Basic dynamic load rating, radial |
C0r | 15.000 N | Basic static load rating, radial |
Cur | 2.800 N | Fatigue load limit, radial |
nG | 22.600 1/min | Limiting speed |
nϑr | 15.300 1/min | Reference speed |
≈m | 23,5 g | Weight |
Dimensions
rmin | 0,3 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
G17X25X3 | Sealing ring | |
SD17X25X3 | Sealing ring 2 |
Operating conditions for bearing NK17/16-XL
In work for NK17/16-XL
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling nrb | Englisch
Mounting of rolling bearings - Mounting of needle roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch