Select a different country or region to see content for your location.
United States
07:47:56 GMT+0000 (Coordinated Universal Time)

Hauptabmessungen und Leistungsdaten
Fw | 14 mm | Hüllkreis innen |
D | 22 mm | Außendurchmesser |
C | 20 mm | Breite des Außenringes |
Cr | 14.500 N | Dynamische Tragzahl, radial |
C0r | 15.600 N | Statische Tragzahl, radial |
Cur | 2.750 N | Ermüdungsgrenzbelastung, radial |
nG | 24.600 1/min | Grenzdrehzahl |
nϑr | 18.300 1/min | Bezugsdrehzahl |
≈m | 25,6 g | Weight |
Abmessungen
rmin | 0,3 mm | Minimaler Kantenabstand |
Temperaturbereich
Tmin | -30 °C | Betriebstemperatur min. |
Tmax | 120 °C | Betriebstemperatur max. |
Zusätzliche Informationen
G14X22X3 | Dichtring | |
SD14X22X3 | Dichtring 2 |
Operating conditions for bearing NK14/20-XL
In work for NK14/20-XL
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling nrb | Englisch
Mounting of rolling bearings - Mounting of needle roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products