Select a different country or region to see content for your location.
United States
20:49:32 GMT+0000 (Coordinated Universal Time)



NAO6X17X10-TV-IS1-XL
Needle roller bearing
Needle roller bearings, without ribs, with inner ring, single row, with lubrication hole in the inner ring
Preferred product




Main Dimensions & Performance Data
d | 6 mm | Bore diameter |
D | 17 mm | Outside diameter |
B | 10 mm | Width |
Cr | 5.300 N | Basic dynamic load rating, radial |
C0r | 5.500 N | Basic static load rating, radial |
Cur | 940 N | Fatigue load limit, radial |
nG | 29.500 1/min | Limiting speed |
nϑr | 23.800 1/min | Reference speed |
≈m | 12,48 g | Weight |
Mounting dimensions
da | 9,7 mm | Mounting dimension |
Db | 10,3 mm | Shoulder diameter axial guidance NK/housing |
db | 12,7 mm | Shoulder diameter axial guidance NK/shaft |
Da | 13,3 mm | Shoulder diameter outer ring |
ra max | 0,3 mm | Maximum recess radius |
Dimensions
F | 10 mm | Raceway diameter inner ring |
E | 13 mm | Raceway diameter outer ring |
rmin | 0,3 mm | Minimum chamfer dimension |
s | 0,5 mm | Axial displacement |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling nrb | Englisch
Mounting of rolling bearings - Mounting of needle roller bearings

2025-02-15 | Katalog | HR1 | Englisch
Rolling bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products