Select a different country or region to see content for your location.
United States
18:53:04 GMT+0000 (Coordinated Universal Time)


NAO40X55X17
Radial roller bearing
Radial roller bearing NAO
Replaces
NAO 40X55X17
Preferred product




Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
D | 55 mm | Outside diameter |
B | 17 mm | Width |
Cr | 22.500 N | Basic dynamic load rating, radial |
C0r | 46.000 N | Basic static load rating, radial |
Cur | 5.900 N | Fatigue load limit, radial |
nG | 10.300 1/min | Limiting speed |
nG Grease | 6.200 1/min | Limiting speed for grease lubrication |
nϑr | 5.900 1/min | Reference speed |
≈m | 0,13 kg | Weight |
Mounting dimensions
ra max | 0,3 mm | Maximum recess radius |
da | 44,5 mm | Mounting dimension |
db | 49,2 mm | Shoulder diameter axial guidance NK/shaft |
Da | 50,5 mm | Shoulder diameter outer ring |
Db | 45,6 mm | Shoulder diameter axial guidance NK/housing |
Dimensions
rmin | 0,3 mm | Minimum chamfer dimension |
E | 50 mm | Raceway diameter outer ring |
F | 45 mm | Raceway diameter inner ring |
s | 0,8 mm | Axial displacement |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Operating conditions for bearing NAO40X55X17
In work for NAO40X55X17
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling nrb | Englisch
Mounting of rolling bearings - Mounting of needle roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch