Select a different country or region to see content for your location.
United States
00:11:32 GMT+0000 (Coordinated Universal Time)



NAO20X37X16-XL
Needle roller bearing
Needle roller bearings NAO, without ribs
Replaces
NAO20X37X16
Preferred product




Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
D | 37 mm | Outside diameter |
B | 16 mm | Width |
Cr | 23.500 N | Basic dynamic load rating, radial |
C0r | 27.500 N | Basic static load rating, radial |
Cur | 4.650 N | Fatigue load limit, radial |
nG | 17.200 1/min | Limiting speed |
nϑr | 9.100 1/min | Reference speed |
≈m | 83,14 g | Weight |
Mounting dimensions
da | 24,5 mm | Mounting dimension |
Db | 25,6 mm | Shoulder diameter axial guidance NK/housing |
db | 31,4 mm | Shoulder diameter axial guidance NK/shaft |
Da | 32,5 mm | Shoulder diameter outer ring |
ra max | 0,3 mm | Maximum recess radius |
Dimensions
F | 25 mm | Raceway diameter inner ring |
E | 32 mm | Raceway diameter outer ring |
rmin | 0,3 mm | Minimum chamfer dimension |
s | 0,5 mm | Axial displacement |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling nrb | Englisch
Mounting of rolling bearings - Mounting of needle roller bearings

2025-02-15 | Katalog | HR1 | Englisch
Rolling bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products