Select a different country or region to see content for your location.
United States
11:34:16 GMT+0000 (Coordinated Universal Time)


NAO20X35X17
Radial roller bearing
Radial roller bearing NAO
Replaces
NAO 20X35X17
Preferred product




Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
D | 35 mm | Outside diameter |
B | 17 mm | Width |
Cr | 14.900 N | Basic dynamic load rating, radial |
C0r | 26.000 N | Basic static load rating, radial |
Cur | 3.500 N | Fatigue load limit, radial |
nG | 18.100 1/min | Limiting speed |
nG Grease | 10.900 1/min | Limiting speed for grease lubrication |
nϑr | 10.000 1/min | Reference speed |
≈m | 76,7 g | Weight |
Mounting dimensions
ra max | 0,3 mm | Maximum recess radius |
da | 24,5 mm | Mounting dimension |
db | 28,4 mm | Shoulder diameter axial guidance NK/shaft |
Da | 29,5 mm | Shoulder diameter outer ring |
Db | 25,6 mm | Shoulder diameter axial guidance NK/housing |
Dimensions
rmin | 0,3 mm | Minimum chamfer dimension |
E | 29 mm | Raceway diameter outer ring |
F | 25 mm | Raceway diameter inner ring |
s | 0,5 mm | Axial displacement |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |