Select a different country or region to see content for your location.
United States
01:42:18 GMT+0000 (Coordinated Universal Time)


NAO12X28X12
Radial roller bearing
Radial roller bearing NAO
Replaces
NAO 12X28X12
Preferred product




Main Dimensions & Performance Data
d | 12 mm | Bore diameter |
D | 28 mm | Outside diameter |
B | 12 mm | Width |
Cr | 11.500 N | Basic dynamic load rating, radial |
C0r | 12.500 N | Basic static load rating, radial |
Cur | 1.810 N | Fatigue load limit, radial |
nG | 22.900 1/min | Limiting speed |
nG Grease | 13.800 1/min | Limiting speed for grease lubrication |
nϑr | 14.300 1/min | Reference speed |
≈m | 38,72 g | Weight |
Mounting dimensions
ra max | 0,3 mm | Maximum recess radius |
da | 15,7 mm | Mounting dimension |
db | 21,6 mm | Shoulder diameter axial guidance NK/shaft |
Da | 22,3 mm | Shoulder diameter outer ring |
Db | 16,4 mm | Shoulder diameter axial guidance NK/housing |
Dimensions
rmin | 0,3 mm | Minimum chamfer dimension |
E | 22 mm | Raceway diameter outer ring |
F | 16 mm | Raceway diameter inner ring |
s | 0,5 mm | Axial displacement |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |