Select a different country or region to see content for your location.
United States
23:08:40 GMT+0000 (Coordinated Universal Time)



NA6917-ZW-XL-C3
Needle roller bearing
Needle roller bearings NA69..-ZW, Dimension series 69, double row


Main Dimensions & Performance Data
d | 85 mm | Bore diameter |
D | 120 mm | Outside diameter |
B | 63 mm | Width |
Cr | 188.000 N | Basic dynamic load rating, radial |
C0r | 400.000 N | Basic static load rating, radial |
Cur | 72.000 N | Fatigue load limit, radial |
nG | 4.600 1/min | Limiting speed |
nϑr | 2.700 1/min | Reference speed |
≈m | 2,264 kg | Weight |
Dimensions
F | 100 mm | Raceway diameter inner ring |
rmin | 1,1 mm | Minimum chamfer dimension |
s | 1 mm | Axial displacement |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Recently viewed products