Select a different country or region to see content for your location.
United States
17:59:55 GMT+0000 (Coordinated Universal Time)



NA4910-2RSR-XL
Needle roller bearing
Needle roller bearings NA49..-2RSR, dimension series 49, lip seals on both sides
Replaces
NA4910-2RSR
Preferred product

Main Dimensions & Performance Data
d | 50 mm | Bore diameter |
D | 72 mm | Outside diameter |
B | 23 mm | Width, inner ring |
Cr | 45.000 N | Basic dynamic load rating, radial |
C0r | 64.000 N | Basic static load rating, radial |
Cur | 10.800 N | Fatigue load limit, radial |
nG Grease | 4.650 1/min | Limiting speed for grease lubrication |
≈m | 286,1 g | Weight |
Dimensions
F | 58 mm | Raceway diameter inner ring |
C | 22 mm | Width, outer ring |
rmin | 0,6 mm | Minimum chamfer dimension |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |