Select a different country or region to see content for your location.
United States
07:53:17 GMT+0000 (Coordinated Universal Time)



NA4908-XL
Needle roller bearing
Needle roller bearing NA49..-XL, single row, with inner ring, outer ring with 2 bords
Replaces
NA4908
Preferred product


Main Dimensions & Performance Data
d | 40 mm | Bore diameter |
D | 62 mm | Outside diameter |
B | 22 mm | Width |
Cr | 48.500 N | Basic dynamic load rating, radial |
C0r | 67.000 N | Basic static load rating, radial |
Cur | 11.700 N | Fatigue load limit, radial |
nG | 9.200 1/min | Limiting speed |
nϑr | 5.000 1/min | Reference speed |
≈m | 0,234 kg | Weight |
Dimensions
F | 48 mm | Raceway diameter inner ring |
rmin | 0,6 mm | Minimum chamfer dimension |
s | 1 mm | Axial displacement |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |