Select a different country or region to see content for your location.
United States
00:29:41 GMT+0000 (Coordinated Universal Time)



NA4900-XL-C3
Radial roller bearing
Radial roller bearing NA..-XL
Frequently bought together


Main Dimensions & Performance Data
d | 10 mm | Bore diameter |
D | 22 mm | Outside diameter |
B | 13 mm | Width |
Cr | 9.600 N | Basic dynamic load rating, radial |
C0r | 9.200 N | Basic static load rating, radial |
Cur | 1.660 N | Fatigue load limit, radial |
nG | 24.600 1/min | Limiting speed |
nG Grease | 14.800 1/min | Limiting speed for grease lubrication |
nϑr | 16.400 1/min | Reference speed |
≈m | 23,76 g | Weight |
Dimensions
rmin | 0,3 mm | Minimum chamfer dimension |
F | 14 mm | Raceway diameter inner ring |
s | 0,5 mm | Axial displacement |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |


