Select a different country or region to see content for your location.
United States
04:17:59 GMT+0000 (Coordinated Universal Time)



NA4900-2RSR-XL
Needle roller bearing
Needle roller bearings NA49..-2RSR, dimension series 49, lip seals on both sides
Replaces
NA4900-2RSR
Preferred product

Main Dimensions & Performance Data
d | 10 mm | Bore diameter |
D | 22 mm | Outside diameter |
B | 14 mm | Width, inner ring |
Cr | 7.700 N | Basic dynamic load rating, radial |
C0r | 6.900 N | Basic static load rating, radial |
Cur | 1.390 N | Fatigue load limit, radial |
nG Grease | 14.800 1/min | Limiting speed for grease lubrication |
≈m | 0,024 kg | Weight |
Dimensions
F | 14 mm | Raceway diameter inner ring |
C | 13 mm | Width, outer ring |
rmin | 0,3 mm | Minimum chamfer dimension |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |