Select a different country or region to see content for your location.
United States
19:30:47 GMT+0000 (Coordinated Universal Time)



NA4828-XL
Nadellager
Nadellager NA48..-XL, 1-reihig, mit Innenring, 2 Borde am Aussenring
Replaces
NA4828
Preferred product


Main Dimensions & Performance Data
d | 140 mm | Bore diameter |
D | 175 mm | Outside diameter |
B | 35 mm | Breite |
Cr | 136.000 N | Basic dynamic load rating, radial |
C0r | 325.000 N | Basic static load rating, radial |
Cur | 51.000 N | Fatigue load limit, radial |
nG | 3.050 1/min | Limiting speed |
nϑr | 1.810 1/min | Bezugsdrehzahl |
≈m | 1,9 kg | Weight |
Dimensions
F | 155 mm | Laufbahndurchmesser des Innenringes |
rmin | 1,1 mm | Minimum chamfer dimension |
s | 1 mm | Axial displacement |
Temperature range
Tmin | -30 °C | Betriebstemperatur min. |
Tmax | 120 °C | Betriebstemperatur max. |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling nrb | Englisch
Mounting of rolling bearings - Mounting of needle roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products