Select a different country or region to see content for your location.
United States
12:46:18 GMT+0000 (Coordinated Universal Time)
Main Dimensions & Performance Data
d | 15,875 mm | Bore diameter |
F | 22,225 mm | Raceway diameter inner ring |
B | 9,525 mm | Width |
≈m | 13,6 g | Weight |
Downloads:
Your current product variant
Lubrication hole | Without | |
Special features | Without |