Select a different country or region to see content for your location.
Country or Region
United States
Apply
en
Products
Industry Solutions
Lifetime Solutions
Engineering Tools
Knowledge & Support
/
Produkte
/
Wälz- und Gleitlager
/
Rollenlager
/
Nadellager
/
Innenringe
/
LR
/
LR22X28X20,5
Share
16:29:33 GMT+0000 (Coordinated Universal Time)
LR22X28X20,5
Inner ring
Inner ring LR, cylindrical
Quantity
Quantity
Add to product comparison
Add to cart
Add to wish list
Contact us
Product information
More information
CAD
Unit system
Metric
Imperial
Main Dimensions & Performance Data
d
22
mm
Bore diameter
B
20,5
mm
Width
30
°
Chamfer angle
≈m
0,038
kg
Weight
Downloads:
Data sheet (PDF)
Your current product variant
Special features
Without