Select a different country or region to see content for your location.
United States
10:58:11 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
d | 20 mm | Bore diameter |
F | 25 mm | Raceway diameter inner ring |
B | 26,5 mm | Width |
rmin | 0,3 mm | Minimum chamfer dimension |
30 ° | Chamfer angle | |
≈m | 36 g | Weight |
Downloads:
Your current product variant
Lubrication hole | Without | |
Special features | Without |

